Quantity | Unit price |
---|---|
25 - 449 | £ 1.2979 |
450 + | £ 1.2719 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Stud Material | Steel |
Knob Diameter | 25.0 mm |
Knob Diameter | 0.984 in |
Overall Height | 30.0 mm |
Overall Height | 1.181 in |
Number of Lobes | 5 |
Mount Type | Stud |
Colour | Black |
Commodity Code | 3926300090 |
Knob Material | PA |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue