Quantity | Unit price |
---|---|
25 - 324 | £ 4.1483 |
325 + | £ 4.0662 |
Thread Size | M8 |
---|---|
Thread Length | 70.0 mm |
Thread Length | 2.756 in |
Stud Material | Steel |
Knob Diameter | 40.0 mm |
Knob Diameter | 1.575 in |
Overall Height | 96.0 mm |
Overall Height | 3.78 in |
Number of Lobes | 5 |
Mount Type | Stud |
Colour | Black |
Commodity Code | 3926300090 |
Knob Material | PA |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue