Quantity | Unit price |
---|---|
1 - 4 | £ 12.1986 |
5 - 9 | £ 11.9659 |
10 - 49 | £ 11.7194 |
50 + | £ 11.473 |
Thread Size | 8 |
---|---|
Thread Length | 32.0 mm |
Thread Length | 1.26 in |
Stud Material | Galvanized Steel |
Knob Diameter | 137.0 mm |
Knob Diameter | 5.394 in |
Number of Lobes | 3 |
Mount Type | Threaded Female |
Colour | Black |
Cap Color | Grey |
Commodity Code | 3926300090 |
Knob Material | PA |
Fitting Style | Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue