Quantity | Unit price |
---|---|
1 - 4 | £ 13.1981 |
5 - 9 | £ 12.9243 |
10 - 49 | £ 12.6641 |
50 + | £ 12.404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Thread Length | 32.0 mm |
Thread Length | 1.26 in |
Stud Material | Galvanized Steel |
Knob Diameter | 137.0 mm |
Knob Diameter | 5.394 in |
Number of Lobes | 3 |
Mount Type | Threaded Female |
Colour | Black |
Cap Color | Grey |
Commodity Code | 3926300090 |
Knob Material | PA |
Fitting Style | Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue