Quantity | Unit price |
---|---|
1 - 9 | £ 8.6937 |
10 - 49 | £ 8.6253 |
50 + | £ 8.5431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Stud Material | Steel |
Knob Diameter | 45.0 mm |
Knob Diameter | 1.772 in |
Overall Height | 26.0 mm |
Overall Height | 1.024 in |
Number of Lobes | 6 |
Mount Type | Threaded Male |
Colour | Black |
Cap Color | Grey |
Commodity Code | 3926909790 |
Knob Material | PA |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue