Quantity | Unit price |
---|---|
1 - 9 | £ 8.9091 |
10 - 49 | £ 8.869 |
50 + | £ 8.7622 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Stud Material | Steel |
Knob Diameter | 56.0 mm |
Knob Diameter | 2.205 in |
Overall Height | 59.0 mm |
Overall Height | 2.323 in |
Mount Type | Threaded Male |
Colour | Red |
Cap Color | Red |
Commodity Code | 3926909790 |
Knob Material | PA |
Fitting Style | Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue