Quantity | Unit price |
---|---|
10 - 49 | £ 1.903 |
50 - 999 | £ 1.8893 |
1000 + | £ 1.8209 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Stud Material | Brass |
Knob Diameter | 25.0 mm |
Knob Diameter | 0.984 in |
Mount Type | Threaded Female |
Cap Color | Black |
Commodity Code | 3926300090 |
Knob Material | PP |
Fitting Style | Female |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue