Quantity | Unit price |
---|---|
10 - 49 | £ 5.2984 |
50 + | £ 5.271 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Thread Length | 14.0 mm |
Thread Length | 0.551 in |
Stud Material | Brass |
Knob Diameter | 50.0 mm |
Knob Diameter | 1.969 in |
Mount Type | Threaded Female |
Cap Color | Red |
Commodity Code | 3926300090 |
Knob Material | PP |
Fitting Style | Female |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue