Quantity | Unit price |
---|---|
10 - 49 | £ 5.7365 |
50 + | £ 5.6954 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Thread Length | 19.0 mm |
Thread Length | 0.748 in |
Stud Material | Metal |
Knob Diameter | 63.0 mm |
Knob Diameter | 2.48 in |
Mount Type | Threaded Female |
Colour | Black |
Commodity Code | 3926909790 |
Knob Material | PP |
Fitting Style | Female |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue