Quantity | Unit price |
---|---|
10 - 49 | £ 3.3132 |
50 + | £ 3.2995 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Stud Material | Steel |
Knob Diameter | 32.0 mm |
Knob Diameter | 1.26 in |
Mount Type | Threaded Male |
Cap Color | Grey |
Commodity Code | 3926300090 |
Knob Material | PP |
Fitting Style | Male |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue