Quantity | Unit price |
---|---|
1 - 9 | £ 7.2699 |
10 - 49 | £ 7.2425 |
50 + | £ 7.174 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Stud Material | Steel |
Knob Diameter | 43.0 mm |
Knob Diameter | 1.693 in |
Mount Type | Threaded Male |
Colour | Black |
Cap Color | Orange |
Commodity Code | 3926300090 |
Knob Material | TPE |
Fitting Style | Male |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue