Quantity | Unit price |
---|---|
4 - 39 | £ 7.8161 |
40 + | £ 6.0997 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Thread Length | 9.0 mm |
Thread Length | 0.354 in |
Stud Material | Steel |
Knob Diameter | 63.0 mm |
Knob Diameter | 2.48 in |
Number of Lobes | 7 |
Mount Type | Threaded Male |
Colour | Black |
Commodity Code | 3926300090 |
Knob Material | Phenolic |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue