Quantity | Unit price |
---|---|
10 + | £ 1.92 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Stud Material | Steel |
Knob Diameter | 28.0 mm |
Knob Diameter | 1.102 in |
Overall Height | 41.0 mm |
Overall Height | 1.614 in |
Number of Lobes | 5 |
Mount Type | Threaded Male |
Colour | Black |
Cap Color | Natural |
Commodity Code | 3926300090 |
Knob Material | TPE |
Fitting Style | Screw |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue