Quantity | Unit price |
---|---|
1 - 9 | £ 40.6879 |
10 - 59 | £ 17.9489 |
60 + | £ 17.5929 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Not Drilled (brass hub) |
Mount Type | Blank |
Knob Diameter | 70.0 mm |
Knob Diameter | 2.756 in |
Base Height | 12.0 mm |
Base Height | 0.472 in |
Overall Diameter | 70.0 mm |
Overall Diameter | 2.756 in |
Overall Height | 33.0 mm |
Overall Height | 1.299 in |
Number of Lobes | 6 |
Thread Size | Non Threaded |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue