Quantity | Unit price |
---|---|
1 - 69 | £ 11.9715 |
70 + | £ 11.7365 |
Thread Size | 6.0 mm |
---|---|
Knob Height | 40.0 mm |
Knob Height | 1.575 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Colour | Black |
Fitting Style | Pre-drilled blind hole |
Commodity Code | 3926300090 |
Overall Diameter | 82.0 mm |
Overall Diameter | 3.228 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue