Menu Search

Handwheel 40.0 mm Insert M8 Phenolic Black

Item code:

1255000

287 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 £ 6.0431
200 + £ 4.2218
Standard pack: 200

Order in multiple of 20

Total price:

£ 120.86

20 x £ 6.0431

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Thread Length 16.0 mm
Colour Black
Fitting Style Insert
Commodity Code 3926909790
Overall Diameter 40.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us