Menu Search

Handwheel 50.0 mm Stud M8 PA

Black M8 Female Knob has 50.0 mm | 1.969 in diameter with 6 lobes for excellent grip and comfort during adjustment.
Item code:

462122

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 + £ 1.2508
Standard pack: 250

Order in multiple of 250

Total price:

£ 312.70

250 x £ 1.2508

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Thread Length 10.0 mm
Fitting Style Stud
Commodity Code 3926300090
Overall Diameter 50.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us