Menu Search

Soft Touch Handwheel 40.0 mm Insert M8 PP;TPE Black

Item code:

491324

54 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 + £ 4.0961
Standard pack: 5

Order in multiple of 5

Total price:

£ 20.48

5 x £ 4.0961

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Knob Height 30.0 mm
Overall Height 30.0 mm
Thread Length 12.0 mm
Colour Black
Fitting Style Insert
Commodity Code 3926909790
Overall Diameter 40.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us