Menu Search

Soft Touch Handwheel 60.0 mm Insert M10 PP;TPE Black

Item code:

491339

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 + £ 5.3335
Standard pack: 5

Order in multiple of 5

Total price:

£ 26.67

5 x £ 5.3335

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Knob Height 35.0 mm
Overall Height 35.0 mm
Thread Length 13.0 mm
Colour Black
Fitting Style Insert
Commodity Code 3926909790
Overall Diameter 60.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us