Menu Search

Handwheel 60.0 mm Insert M12 PP

Item code:

493933

331 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 7.2393
100 + £ 7.0971
Standard pack: 10

Order in multiple of 10

Total price:

£ 72.39

10 x £ 7.2393

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Knob Height 35.0 mm
Overall Height 35.0 mm
Thread Length 13.0 mm
Fitting Style Insert
Commodity Code 3926300090
Overall Diameter 60.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us