Quantity | Unit price |
---|---|
10 - 99 | £ 7.1836 |
100 + | £ 7.0424 |
Thread Size | M10 |
---|---|
Knob Height | 29.0 mm |
Knob Height | 1.142 in |
Overall Height | 29.0 mm |
Overall Height | 1.142 in |
Fitting Style | Insert |
Commodity Code | 3926300090 |
Overall Diameter | 60.0 mm |
Overall Diameter | 2.362 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue