Menu Search

Washer Nut M3 5.5 mm Steel Natural

This hexagonal flanged nut is made from zinc plated steel and is designed to distribute the clamping load of the fastener without damaging the assembly. Refers to DIN 6923 and ISO 4161.
Item code:

349030040952

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0643
1000 + £ 0.0629
Standard pack: 500

Order in multiple of 500

Total price:

£ 32.15

500 x £ 0.0643

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 5.5 mm
Flange Diameter 8.8 mm
Overall Height 4.0 mm
Thread Size M3
Contact Surface Flat
Material Steel
Finish Zinc Plated
Nut Form Flanged
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us