Quantity | Unit price |
---|---|
500 - 999 | £ 0.1889 |
1000 + | £ 0.1848 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Rectangular;Locking |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Compatible Panel Thickness Range | 0.4 - 2.0 mm |
Compatible Panel Thickness Range | 0.016 - 0.079 in |
Inside Height | 26.2 mm |
Inside Height | 1.031 in |
Inside Width | 11.0 mm |
Inside Width | 0.433 in |
Maximum Compatible Panel Thickness | 2.0 mm |
Maximum Compatible Panel Thickness | 0.079 in |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-2 |
Style | 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue