Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.097 |
5000 - 9999 | £ 0.0951 |
10000 - 24999 | £ 0.0932 |
25000 + | £ 0.0913 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Flat Cable |
Compatible Hole Diameter | 4.0 mm |
Compatible Hole Diameter | 0.157 in |
Compatible Panel Thickness Range | 0.8 - 1.6 mm |
Compatible Panel Thickness Range | 0.031 - 0.063 in |
Depth | 5.1 mm |
Depth | 0.200 in |
Inside Height | 2.5 mm |
Inside Height | 0.098 in |
Inside Width | 8.0 mm |
Inside Width | 0.315 in |
Maximum Compatible Panel Thickness | 1.6 mm |
Maximum Compatible Panel Thickness | 0.063 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Overall Width | 14.0 mm |
Overall Width | 0.551 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.063 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Style | 3 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue