Menu Search

Cable Grommet 26.8 mm 11.3 mm PA Natural

Locking Wire Saddle snaps into place. Holds and directs wires to help keep them clear of sensitive components and provides a clean build. Features a locking top entry system with easy finger-tip pressure installation.
Item code:

LWS-9-4-01

976 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.106
5000 - 9999 £ 0.0954
10000 - 24999 £ 0.0859
25000 + £ 0.0773
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 106.00

1000 x £ 0.106

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Quarter Turn
Material PA
Saddle Type Rectangular
Compatible Panel Thickness Range 0.8 - 1.6 mm
Depth 5.6 mm
Height 34.8 mm
Inside Height 26.8 mm
Inside Width 11.3 mm
Maximum Compatible Panel Thickness 1.6 mm
Maximum Panel Thickness 1.6 mm
Overall Width 15.3 mm
Panel Thickness Range 0.8 - 1.6 mm
Full Material Polyamide
Material Flammability Standard UL94 V-2
Style 6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us