Menu Search

Cable Grommet 8.4 mm 11.1 mm PA Natural

Locking Wire Saddle snaps into place. Holds and directs wires to help keep them clear of sensitive components and provides a clean build. Features a locking top entry system with easy finger-tip pressure installation.
Item code:

LWS-A-2-2-01

28614 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.106
5000 - 9999 £ 0.0954
10000 - 24999 £ 0.0859
25000 + £ 0.0773
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 106.00

1000 x £ 0.106

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push In
Material PA
Saddle Type Rectangular
Compatible Hole Diameter 4.7 mm
Depth 5.6 mm
Height 18 mm
Inside Height 8.4 mm
Inside Width 11.1 mm
Maximum Panel Thickness 3.2 mm
Overall Width 15.4 mm
Panel Thickness Range 3.2 mm
Full Material Polyamide
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558
Style 7

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us