Menu Search

Cable Grommet 25.9 mm 11.1 mm PA Natural

Locking Wire Saddle snaps into place. Holds and directs wires to help keep them clear of sensitive components and provides a clean build. Features a locking top entry system with easy finger-tip pressure installation.
Item code:

LWSBH-4-01

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1982
5000 - 9999 £ 0.1784
10000 - 24999 £ 0.1605
25000 + £ 0.1445
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 198.20

1000 x £ 0.1982

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push In
Material PA
Saddle Type Rectangular
Compatible Hole Diameter 7.9 mm
Compatible Panel Thickness Range 6.4 mm
Depth 5.6 mm
Height 35.1 mm
Inside Height 25.9 mm
Inside Width 11.1 mm
Maximum Compatible Panel Thickness 6.4 mm
Overall Width 13.3 mm
Full Material Polyamide
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558
Style 8

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us