Menu Search

Heavy Duty Adjustable Feet 55.0 mm M8 60.0 mm Black

Item code:

462402

43 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 47 £ 30.3003
48 + £ 13.0497
Standard pack: 48

Order any quantity

Total price:

£ 30.30

1 x £ 30.3003

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Diameter 55.0 mm
Load Capacity 400.0 kg
Thread Length 60.0 mm
Base Material PA
Base Type Swivel
Commodity Code 7326909890
Colour Black
Thread Material Stainless Steel
Mount Type Threaded Stud
Thread Full Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us