Quantity | Unit price |
---|---|
1 - 23 | £ 44.5044 |
24 + | £ 19.1599 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Base Diameter | 70.0 mm |
Base Diameter | 2.756 in |
Load Capacity | 1000.0 kg |
Load Capacity | 1000.0 kg |
Thread Length | 75.0 mm |
Thread Length | 2.953 in |
Base Material | PA |
Base Type | Swivel |
Commodity Code | 7326909890 |
Colour | Black |
Thread Material | Stainless Steel |
Mount Type | Threaded Stud |
Thread Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue