Menu Search

Heavy Duty Adjustable Feet 100.0 mm M12 75.0 mm Black

Item code:

462427

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 79 £ 26.5557
80 + £ 26.0166
Standard pack: 8

Order in multiple of 8

Total price:

£ 212.45

8 x £ 26.5557

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Base Diameter 100.0 mm
Load Capacity 1000.0 kg
Thread Length 75.0 mm
Base Material PA
Base Type Swivel
Commodity Code 7326909890
Colour Black
Thread Material Stainless Steel
Mount Type Threaded Stud
Thread Full Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us