Quantity | Unit price |
---|---|
8 - 79 | £ 29.597 |
80 + | £ 29.0026 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Base Diameter | 100.0 mm |
Base Diameter | 3.937 in |
Load Capacity | 1000.0 kg |
Load Capacity | 1000.0 kg |
Thread Length | 125.0 mm |
Thread Length | 4.921 in |
Base Material | PA |
Base Type | Swivel |
Commodity Code | 3926909790 |
Colour | Black |
Thread Material | Stainless Steel |
Mount Type | Threaded Stud |
Thread Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue