Quantity | Unit price |
---|---|
4 - 39 | £ 53.2774 |
40 + | £ 52.2129 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M20 |
---|---|
Base Diameter | 100.0 mm |
Base Diameter | 3.937 in |
Load Capacity | 2000.0 kg |
Load Capacity | 2000.0 kg |
Thread Length | 150.0 mm |
Thread Length | 5.906 in |
Base Material | PA |
Base Type | Swivel |
Commodity Code | 7326909890 |
Colour | Black |
Thread Material | Stainless Steel |
Mount Type | Threaded Stud |
Thread Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue