Quantity | Unit price |
---|---|
4 - 39 | £ 44.3967 |
40 + | £ 43.5035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M16 |
---|---|
Thread Length | 100.0 mm |
Thread Length | 3.937 in |
Base Material | Stainless Steel |
Base Type | Rigid |
Colour | Black |
Base Diameter | 75.0 mm |
Base Diameter | 2.953 in |
Swivel Articulation | 7 ° |
Mount Type | Threaded Stud |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue