Quantity | Unit price |
---|---|
100 + | £ 0.1088 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 1.7 mm |
---|---|
Head Height | 0.067 in |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Thread Size | M3 |
Colour | Black |
Finish | No Finish |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Head Type | Flat Countersunk Head |
Commodity Code | 3926909790 |
Specifications | DIN 963, ISO 2009, NF E 25-123 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue