Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1972 |
2500 - 9999 | £ 0.1775 |
10000 + | £ 0.1597 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Head Diameter | 15.4 mm |
---|---|
Minimum Head Diameter | 0.606 in |
Maximum Head Diameter | 17.3 mm |
Maximum Head Diameter | 0.681 in |
Head Height | 4.6 mm |
Head Height | 0.181 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Thread Size | M8 |
Colour | Natural |
Drive Type | Crossed Drive |
Screw Type | Machine Screw |
Head Type | Flat Countersunk Head |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue