Quantity | Unit price |
---|---|
1 - 2 | £ 193.8182 |
3 - 4 | £ 164.75 |
5 - 9 | £ 155.05 |
10 - 19 | £ 145.36 |
20 + | £ 135.67 |
For rail | L1010.07 |
---|---|
h1 | 8.0 |
l1 | 12.0 |
w1 | 17.0 |
h2 | 2.0 |
h3 | 4.3 |
l2 | 8.0 |
w2 | 12.0 |
w3 | 7.0 |
d1 | M2 |
d2 | 6.0 |
Holding force kgf | 65.0 |
Torque to Nm | 0.11 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue