Quantity | Unit price |
---|---|
1 - 2 | £ 309.1756 |
3 - 4 | £ 262.80 |
5 - 9 | £ 247.34 |
10 - 19 | £ 231.88 |
20 + | £ 216.42 |
For rail | L1012.42 |
---|---|
h1 | 16.0 |
l1 | 22.0 |
w1 | 60.0 |
h2 | 4.5 |
h3 | 8.55 |
l2 | 15.0 |
w2 | 45.0 |
w3 | 14.7 |
d1 | M4 |
d2 | 12.0 |
Holding force kgf | 180.0 |
Torque to Nm | 0.75 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue