Menu Search

Masking Straight Cap & Plug - 24.6 mm | 0.969 in Cap Inside Diameter, 180 °C | 356 °F Temperature, Black Inside Height Black

This cap is made of black EPDM and can withstands operating temperature of up to 180 C to protect studs, pins or tube ends providing an excellent masking solution. It can also be used as a plug to mask threaded and non threaded holes. 
Item code:

1516465

In production For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 100

Order any quantity

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Compatible Thread Sizes (All) None
Cap Inside Diameter 24.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us