Menu Search

Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm Silicone

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

499045

11921 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1738
5000 - 9999 £ 0.1711
10000 + £ 0.167
Standard pack: 500

Order in multiple of 500

Total price:

£ 86.90

500 x £ 0.1738

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Plug Style Hollow
Fitting Style Push Fit
Full Material Silicone
Colour Pink
Compatible Thread Sizes (All) 1/4-28,M5
Minimum Taper Diameter 3.2 mm
Maximum Taper Diameter 6.4 mm
Overall Height 19.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us