Menu Search

Discs 180 °C 30.0 mm (DIA) Roll Quantity - 500 Green

Green Discs up to +180°C made from Polyester. Quick adhesion for time saving application. Can be used for a range of applications, such as powder coating and anodizing. Clean removal, they won't leave behind residue.
Item code:

460506

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 23 £ 33.5131
24 + £ 32.8432
Standard pack: 1

Order in multiple of 1

Total price:

£ 33.51

1 x £ 33.5131

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Disc Diameter 30.0 mm
Tape Type Discs
Roll Quantity 500
Commodity Code 3919101990
Full Material Polyester

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us