Quantity | Unit price |
---|---|
1 + | £ 363.1949 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Tape Type | Squares |
Overall Length | 25.0 mm |
Overall Length | 0.984 in |
Overall Width | 25.0 mm |
Overall Width | 0.984 in |
Roll Quantity | 2000 |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue