Quantity | Unit price |
---|---|
1 - 49 | £ 14.6956 |
50 - 99 | £ 11.76 |
100 - 199 | £ 11.02 |
200 - 499 | £ 10.29 |
500 - 999 | £ 9.55 |
1000 + | £ 8.82 |
Thread hand | Left Hand |
---|---|
Thread Type | Coarse |
d1 tol. H9 | 16.0 |
l1 ±0.5 | 24.0 |
d2 | M16 |
l2 ±0.5 | 83.0 |
l3 ±0.5 | 64.0 |
l4 | 30.0 |
l5 ±0.2 | 40.0 |
w1 tol. h11 | 32.0 |
w2 -0,2 | 16.0 |
w3 tol. h11 | 32.0 |
f1 ±0.2 | 1.0 |
Weight g | 397.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue