Quantity | Unit price |
---|---|
1 - 49 | £ 26.3547 |
50 - 99 | £ 21.08 |
100 - 199 | £ 19.77 |
200 - 499 | £ 18.45 |
500 - 999 | £ 17.13 |
1000 + | £ 15.81 |
Thread hand | Left Hand |
---|---|
Thread Type | Fine |
d1 tol. H9 | 20.0 |
l1 ±0.5 | 30.0 |
d2 | M20 |
l2 ±0.5 | 105.0 |
l3 ±0.5 | 80.0 |
l4 | 38.0 |
l5 ±0.2 | 50.0 |
w1 tol. h11 | 40.0 |
w2 -0,2 | 20.0 |
w3 tol. h11 | 40.0 |
f1 ±0.2 | 1.0 |
Weight g | 776.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue