Quantity | Unit price |
---|---|
25 - 99 | £ 1.1883 |
100 - 999 | £ 1.1651 |
1000 + | £ 1.1404 |
Compatible Panel Hole Diameter | 39.5 mm |
---|---|
Compatible Panel Hole Diameter | 1.555 in |
Insert Diameter | 11.0 mm |
Insert Diameter | 0.433 in |
Full Material | Thermoplastic Elastomer |
Colour | White |
Thread Size | M32 |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue