Menu Search

Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

This Ladder tie is made of stainless steel 316 and has an operating temperature range of - 80 °C to + 538 °C. The ladder design reduces possibility of slippage and offers a maximum cable bundle diameter of 110 mm.
Item code:

495168

1466 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.2116
1000 + £ 1.187
Standard pack: 100

Order in multiple of 100

Total price:

£ 121.16

100 x £ 1.2116

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Stainless Steel
Type Ladder
Maximum Cable Bundle Diameter 125.0 mm
Minimum Loop Tensile Strength 45 kg
Overall Length 450.0 mm
Overall Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us