Menu Search

Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

Item code:

495178

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 1.8619
Standard pack: 100

Order in multiple of 100

Total price:

£ 186.19

100 x £ 1.8619

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Ladder
Maximum Cable Bundle Diameter 125.0 mm
Minimum Loop Tensile Strength 45 kg
Overall Length 450.0 mm
Overall Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us