Menu Search

Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

Item code:

495184

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 3.6144
Standard pack: 100

Order in multiple of 100

Total price:

£ 361.44

100 x £ 3.6144

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Ladder
Maximum Cable Bundle Diameter 180.0 mm
Minimum Loop Tensile Strength 111.0 kg
Overall Length 610.0 mm
Overall Width 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us