Quantity | Unit price |
---|---|
1 - 2 | £ 228.30 |
3 - 4 | £ 216.89 |
5 - 9 | £ 205.47 |
10 + | £ 182.64 |
Rail Type | Wide version |
---|---|
l1 | 470.0 |
l2 | 40.0 |
l3 | 15.0 |
h1 | 8.5 |
h2 | 4.5 |
d1 | 4.5 |
d2 | 8.0 |
For screws | M4 |
w2 | 24.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue