Quantity | Unit price |
---|---|
1 - 2 | £ 507.65 |
3 - 4 | £ 482.27 |
5 - 9 | £ 456.89 |
10 + | £ 406.12 |
Rail Type | Wide version |
---|---|
l1 | 870.0 |
l2 | 40.0 |
l3 | 15.0 |
h1 | 9.5 |
h2 | 4.5 |
d1 | 4.5 |
d2 | 8.0 |
For screws | M4 |
w2 | 42.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue