Quantity | Unit price |
---|---|
1 - 2 | £ 291.57 |
3 - 4 | £ 276.99 |
5 - 9 | £ 262.41 |
10 + | £ 233.26 |
Rail Type | Standard width |
---|---|
l1 | 475.0 |
l2 | 15.0 |
l3 | 5.0 |
h1 | 3.5 |
h2 | 1.0 |
d1 | 2.4 |
d2 | 3.5 |
For screws | M2 |
w2 | 5.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue